10.2.1.3.2 PETMC Transmit MAC Control
The PETMC sub-module is responsible for the multiplexing of normal transmit frames and control frame requests. It provides native support to the PAUSE flow control frames.
The PETMC sub-module is responsible for the multiplexing of normal transmit frames and control frame requests. It provides native support to the PAUSE flow control frames.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.