10.2.1.3.3 PERFN Receive Function
The PERFN sub-module accepts receive packets through the GMII, extracts frames, strips off the preamble, and starts the frame delimiter from each frame before presenting them to the system. It also calculates the cyclic redundancy check (CRC) of the received frame for checking against the Frame Check Sequence field.