10.2.1.3.4 PERMC Receive MAC Control

The PERMC sub-module is responsible for detecting the control frames in the receive data stream. Each frame is examined to determine if it is a control frame and if so, whether it is a PAUSE frame.