9.3.13.7 EPx_RX_HUB_PORT_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [6:0] | RxHubPort | 0 | This information, together with the hub address (EPx_RX_HUB_ADDR_REG), allows the USB controller to support split transactions. |
Important:
- For EP1_RX_HUB_PORT_REG register the address is 0x4004308F.
- For EP2_RX_HUB_PORT_REG register the address is 0x40043097.
- For EP3_RX_HUB_PORT_REG register the address is 0x4004309F.
- For EP4_RX_HUB_PORT_REG register the address is 0x400430A7.