9.3.13.4 EPx_TX_HUB_ADDR_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| 7 | Multiple Translators | 0 | Records whether the hub has multiple transaction translators (set to ‘0’ if single transaction translator; set to ‘1’ if multiple transaction translators). |
| [6:0] | Tx Hub Address | 0 | Address of this USB 2.0 hub is used to transmit |
Important:
- Allowed values of x are 0, 1, 2, 3, and 4, corresponding to endpoints 0, 1, 2, 3, and 4.
- For EP1_TX_HUB_ADDR_REG register the address is 0x4004308A.
- For EP2_TX_HUB_ADDR_REG register the address is 0x40043092.
- For EP3_TX_HUB_ADDR_REG register the address is 0x4004309A.
- For EP4_TX_HUB_ADDR_REG register the address is 0x400430A2.