9.3.13.3 EPx_RX_FUNC_ADDR_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [6:0] | RxFuncAddr | 0 | Address of target function to receive endpointx |
Important:
- Allowed values of x are 0, 1, 2, 3, and 4, corresponding to endpoints 0, 1, 2, 3, and 4.
- For EP2_RX_FUNC_ADDR_REG register the address is 0x40043094.
- For EP3_RX_FUNC_ADDR_REG register the address is 0x4004309C.
- For EP4_RX_FUNC_ADDR_REG register the address is 0x400430A4.