9.3.13.2 EPx_TX_FUNC_ADDR_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [6:0] | TxFuncAddr | 0 | Address of target function to transmit endpointx |
Important:
- Allowed values of x are 0, 1, 2, 3, and 4, corresponding to endpoints 0, 1, 2, 3, and 4.
- For EP1_TX_FUNC_ADDR_REG register the address is 0x40043088.
- For EP2_TX_FUNC_ADDR_REG register the address is 0x40043090.
- For EP3_TX_FUNC_ADDR_REG register the address is 0x40043098.
- For EP4_TX_FUNC_ADDR_REG register the address is 0x400430A0.