4.2.5.6 eNVM Program and Verify Operations Timing Diagrams
Timing diagrams in this section illustrate eNVM Program and Verify operations at the AHB bus transfer level with the Cortex-M3 processor operating at 166 MHz. The eNVM NV_FREQRNG is set to 15. The sample eNVM operation programs the eNVM sector 0 page 4 with random data and verifies the eNVM sector 0 page 4.
Note: In all the waveforms, the eNVM controller register offset is shown in AHB address line (HADDR). Refer to eNVM Control Registers for more information.