4.2.5.3 Standalone Verify
This mode allows verifying the operation of a page. In verify there are three stages:
- VerifyAd: This command is used to submit the page address to be verified.
- VerifyDa: Once the VerifyAd command is issued, data can be written to AB.
- VerifyStart: After VerifyAd and VerifyDa (optional), VerifyStart can be used to start the NVM operation. Once the NVM operation starts and until it finishes, any further NVM accessing AHBL transaction will result in HREADYOUT going Low until the operation is done. If the VerifyDa command is not issued after the VerifyAd operation, the current data in assembly buffer is verified with the NVM array.