4.2.5.1 Read Page
Data read from eNVM is stored in the read data buffer (eight 32-bit memory blocks) and presented to HRDATA based on HADDR[2:0]. For non-sequential reads, the read data buffer is checked first. If the data is available, it is presented to HRDATA; otherwise an eNVM read cycle is invoked to read the data from the eNVM array and data is presented to HRDATA as soon as corresponding data is available.
To support 8-byte fixed length burst (that is, to read the complete read data buffer, which consists of eight 32-bit memory blocks), 4 eNVM read cycles (each 64-bit) are automatically invoked. Data read from the eNVM is stored in the read data buffer.