4.2.5.5 eNVM Read Operations with Timing Diagrams
The following are the example eNVM read operations with the Cortex-M3 processor operating at 166 MHz. The eNVM NV_FREQRNG is set to 6.
The following are the example eNVM read operations with the Cortex-M3 processor operating at 166 MHz. The eNVM NV_FREQRNG is set to 6.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.