20.2.6.1.3 T_RESET_N
This is also a reset signal to the Cortex-M3 processor. The T_RESET_N is a synchronized signal of PO_RESET_N on TRACECLK (Trace clock input from the clock controller). It asserts asynchronously and negates synchronously to TRACECLK.