2.7.2.17 Auxiliary Fault Status Register
The AFSR contains additional system fault information. See the register summary in Table 2-44 for its attributes.
This register is read, write to clear. This means that bits in the register read normally, but writing 1 to any bit clears that bit to 0.
The bit assignments are:
| Bits | Name | Function |
|---|---|---|
| [31:0] | IMPDEF | Implementation defined. The bits map to the AUXFAULT input signals. |
Each AFSR bit maps directly to an AUXFAULT input of the processor, and a single-cycle HIGH signal on the input sets the corresponding AFSR bit to one. It remains set to 1 until you write 1 to the bit to clear it to zero.
When an AFSR bit is latched as one, an exception does not occur. Use an interrupt if an exception is required.