2.7.2.7 Configuration and Control Register
The CCR controls entry to Thread mode and enables:
- the handlers for NMI, HardFault and faults escalated by FAULTMASK to ignore BusFaults
- trapping of divide by zero and unaligned accesses
- access to the STIR by unprivileged software, see Software Trigger Interrupt Register.
See the register summary in Table 2-44 for the CCR attributes.
The bit assignments are:
| Bits | Name | Function |
|---|---|---|
| [31:10] | Reserved. | |
| [9] | STKALIGN | Indicates stack alignment on exception entry: 0: 4-byte aligned 1: 8-byte aligned. On exception entry, the processor uses bit[9] of the stacked PSR to indicate the stack alignment. On return from the exception it uses this stacked bit to restore the correct stack alignment. |
| [8] | BFHFNMIGN | Enables handlers with priority -1 or -2 to ignore data BusFaults caused by load and store instructions. This applies to the HardFault, NMI, and FAULTMASK escalated handlers: 0: data BusFaults caused by load and store instructions cause a lock-up 1: data BusFaults caused by load and store instructions are ignored. Set this bit to 1 only when the handler and its data are in absolutely safe memory. The normal use of this bit is to probe system devices and bridges to detect problems. |
| [7:5] | Reserved. | |
| [4] | DIV_0_TRP | Enables faulting or halting when the processor executes an SDIV or UDIV instruction with a divisor of 0: 0: do not trap divide by 0 1: trap divide by 0. When this bit is set to 0, a divide by zero returns a quotient of 0. |
| [3] | UNALIGN_TRP | Enables unaligned access traps: 0: do not trap unaligned halfword and word accesses 1: trap unaligned halfword and word accesses. If this bit is set to 1, an unaligned access generates a UsageFault. Unaligned LDM, STM, LDRD, and STRD instructions always fault irrespective of whether UNALIGN_TRP is set to 1. |
| [2] | Reserved. | |
| [1] | USERSETMPEND | Enables unprivileged software access to the STIR, see Software Trigger Interrupt Register: 0: disable 1: enable |
| [0] | NONBASETHRDENA | Indicates how the processor enters Thread mode: 0: processor can enter Thread mode only when no exception is active. 1: processor can enter Thread mode from any level using the appropriate EXC_RETURN value, see Exception Return. |