14.3.1 Input Data for PORTx Register

Note: SFR bit availability is defined in Table 14-1 through Table 14-4 for each device variant and port, respectively.
Table 14-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PORTx
Offset: 0x0200, 0x0214, 0x0228, 0x023C

Bit 3130292827262524 
 ALTPORTx[15:8] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 2322212019181716 
 ALTPORTx[7:0] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 
Bit 15141312111098 
 PORTx[15:8] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset xxxx0000 
Bit 76543210 
 PORTx[7:0] 
Access R/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HCR/W/HS/HC 
Reset 00000000 

Bits 31:16 – ALTPORTx[15:0] Alternate PORTx Data Input Value bits

Bits 15:0 – PORTx[15:0] PORTx Data Input Value bits