Bits 31:24 – PCI15R[7:0] Assign PWM Input 15 (PCI15) to the Corresponding
RPn Pin bits
Bits 23:16 – PCI14R[7:0] Assign PWM Input 14 (PCI14) to the Corresponding RPn Pin
bits
Bits 15:8 – PCI13R[7:0] Assign PWM Input 13 (PCI13) to the Corresponding RPn Pin
bits
Bits 7:0 – PCI12R[7:0] Assign PWM Input 12 (PCI12) to the Corresponding RPn Pin
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.