Bits 31:24 – INT3R[7:0] Assign External Interrupt 3 (INT3) to the Corresponding RPn Pin
bits
Bits 23:16 – INT2R[7:0] Assign External Interrupt 2 (INT2) to the Corresponding RPn Pin
bits
Bits 15:8 – INT1R[7:0] Assign External Interrupt 1 (INT1) to the Corresponding RPn Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.