Bits 15:8 – BISS1GSR[7:0] Assign BISS1 External Get Sense to the
Corresponding RPn Pin bits
Bits 7:0 – BISS1SLR[7:0] Assign BISS1 Return Input to the Corresponding RPn
Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.