14.3.43 Peripheral Pin Select Output Register 10

Name: RPOR10
Offset: 0x39A8

Bit 3130292827262524 
  RP44R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP43R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP42R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP41R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP44R[6:0] Peripheral Output Function is Assigned to RP44 Output Pin bits

Bits 22:16 – RP43R[6:0] Peripheral Output Function is Assigned to RP43 Output Pin bits

Bits 14:8 – RP42R[6:0] Peripheral Output Function is Assigned to RP42 Output Pin bits

Bits 6:0 – RP41R[6:0] Peripheral Output Function is Assigned to RP41 Output Pin bits