14.3.40 Peripheral Pin Select Output Register 6

Name: RPOR6
Offset: 0x3998

Bit 3130292827262524 
  RP28R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP27R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP26R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP25R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP28R[6:0] Peripheral Output Function is Assigned to RP28 Output Pin bits

Bits 22:16 – RP27R[6:0] Peripheral Output Function is Assigned to RP27 Output Pin bits

Bits 14:8 – RP26R[6:0] Peripheral Output Function is Assigned to RP26 Output Pin bits

Bits 6:0 – RP25R[6:0] Peripheral Output Function is Assigned to RP25 Output Pin bits