14.3.39 Peripheral Pin Select Output Register 5

Name: RPOR5
Offset: 0x3994

Bit 3130292827262524 
  RP24R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP23R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP22R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP21R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP24R[6:0] Peripheral Output Function is Assigned to RP24 Output Pin bits

Bits 22:16 – RP23R[6:0] Peripheral Output Function is Assigned to RP23 Output Pin bits

Bits 14:8 – RP22R[6:0] Peripheral Output Function is Assigned to RP22 Output Pin bits

Bits 6:0 – RP21R[6:0] Peripheral Output Function is Assigned to RP21 Output Pin bits