Bits 15:8 – QEIB1R[7:0] Assign QEI Input B
(QEIB1) to the Corresponding RPn Pin bits
Bits 7:0 – QEIA1R[7:0] Assign QEI Input A (QEIA1) to the Corresponding RPn
Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.