5.34.112.1 Arguments

-name file_name

Use a valid file name with this option. You can attach the file extension .sdf to the File_Name, otherwise the tool will append .sdf for you.

-format format_type

Only SDF format is available for back annotation

-language language

The supported Language options are:

Value

Description

VHDL93

For VHDL-93 style naming in SDF

VERILOG

For Verilog style naming in SDF

-dir directory_name

Specify the directory in which all the files will be extracted.

-netlist

Forces a netlist to be written. The netlist will be either in Verilog or VHDL.

-pin

Designer exports the pin file with this option. The .pin file extension is appended to the design name to create the pin file.