5.34.119.3 Arguments

Exceptions

-timing_weight value

The timing weight for the placement. Values range from 1 to 4 in whole integers. The lower numbers give less weight to timing in the placement. Timing weight 4 is the same as timing driven placement using the option – timing_driven.

-placer_seed value

An integer value that you can set to change the initial random seed number for the placement.

-show_placer_seed

Causes Layout to display the initial random seed number used for the placement.

  • None