13.6.28 PWM Generator x Leading-Edge Blanking Register High

Note:
  1. The selected PWM Generator source does not affect the LEB counter. This source can be optionally used as a PCI input, PCI qualifier, PCI terminator or PCI terminator qualifier.
Name: PGxLEBH
Offset: 0x34A, 0x380, 0x3B6, 0x3EC, 0x458, 0x4C4

Bit 15141312111098 
      PWMPCI[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
     PHRPHFPLRPLF 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 10:8 – PWMPCI[2:0]  PWM Source for PCI Selection bits(1)

ValueDescription
111

PWM Generator #8 output is made available to PCI logic

110 Reserved
101

PWM Generator #6 output is made available to PCI logic

100 Reserved
011

PWM Generator #4 output is made available to PCI logic

010

PWM Generator #3 output is made available to PCI logic

001

PWM Generator #2 output is made available to PCI logic

000

PWM Generator #1 output is made available to PCI logic

Bit 3 – PHR PWMxH Rising bit

ValueDescription
1

Rising edge of PWMxH will trigger the LEB duration counter

0

LEB ignores the rising edge of PWMxH

Bit 2 – PHF PWMxH Falling bit

ValueDescription
1

Falling edge of PWMxH will trigger the LEB duration counter

0

LEB ignores the falling edge of PWMxH

Bit 1 – PLR PWMxL Rising bit

ValueDescription
1

Rising edge of PWMxL will trigger the LEB duration counter

0

LEB ignores the rising edge of PWMxL

Bit 0 – PLF PWMxL Falling bit

ValueDescription
1

Falling edge of PWMxL will trigger the LEB duration counter

0

LEB ignores the falling edge of PWMxL