13.6.11 Linear Feedback Shift Register
| Name: | LFSR |
| Offset: | 0x30C |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LFSR[14:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LFSR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 14:0 – LFSR[14:0] Linear Feedback Shift Register bits
A read of this register will provide a 15-bit pseudorandom value.