PGxCAP[1:0] will read as
‘00’ in Standard Resolution mode. PGxCAP[4:0] will read as
‘00000’ in High-Resolution mode.
Name:
PGxCAP
Offset:
0x35E, 0x394, 0x3CA,
0x400, 0x46C, 0x4D8
Bit
15
14
13
12
11
10
9
8
PGxCAP[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PGxCAP[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – PGxCAP[15:0]
PGx Time Base Capture bits(1)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.