13.6.19 PWM Generator x PCI Register Low

Name: PGxFPCIL
Offset: 0x338, 0x36E, 0x3A4, 0x3DA, 0x446, 0x4B2,

Bit 15141312111098 
 TSYNCDISTERM[2:0]AQPSAQSS[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SWTERMPSYNCPPSPSS[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – TSYNCDIS Termination Synchronization Disable bit

ValueDescription
1

Termination of latched PCI occurs immediately

0

Termination of latched PCI occurs at PWM EOC

Bits 14:12 – TERM[2:0] Termination Event Selection bits

ValueDescription
111

Selects PCI Source #9

110

Selects PCI Source #8

101

Selects PCI Source #1 (PWM Generator output selected by the PWMPCI[2:0] bits)

100

PGxTRIGC trigger event

011

PGxTRIGB trigger event

010

PGxTRIGA trigger event

001

Auto-Terminate: Terminates when PCI source transitions from active to inactive

000

Manual Terminate: Terminates on a write of ‘1’ to the SWTERM bit location

Bit 11 – AQPS Acceptance Qualifier Polarity Select bit

ValueDescription
1

Inverted

0

Not inverted

Bits 10:8 – AQSS[2:0] Acceptance Qualifier Source Selection bits

ValueDescription
111

SWPCI control bit only (qualifier forced to ‘0’)

110

Selects PCI Source #9

101

Selects PCI Source #8

100

Selects PCI Source #1 (PWM Generator output selected by the PWMPCI[2:0] bits)

011

PWM Generator is triggered

010

LEB is active

001

Duty cycle is active (base PWM Generator signal)

000

No acceptance qualifier is used (qualifier forced to ‘1’)

Bit 7 – SWTERM PCI Software Termination bit

A write of ‘1’ to this location will produce a termination event. This bit location always reads as ‘0’.

Bit 6 – PSYNC PCI Synchronization Control bit

ValueDescription
1

PCI source is synchronized to PWM EOC

0

PCI source is not synchronized to PWM EOC

Bit 5 – PPS PCI Polarity Select bit

ValueDescription
1

Inverted

0

Not inverted

Bits 4:0 – PSS[4:0] PCI Source Selection bits

ValueDescription
11111

CLC1

11110 Reserved
11101 Comparator 3 output
11100 Comparator 2 output
11011 Comparator 1 output
11010 PWM Event D
11001 PWM Event C
11000 PWM Event B
10111 PWM Event A
10110 Device pin, PCI[22]
10101 Device pin, PCI[21]
10100 Device pin, PCI[20]
10011 Device pin, PCI[19]
10010 RPn input, PCI18R
10001 RPn input, PCI17R
10000 RPn input, PCI16R
01111 RPn input, PCI15R
01110 RPn input, PCI14R
01101 RPn input, PCI13R
01100 RPn input, PCI12R
01011 RPn input, PCI11R
01010 RPn input, PCI10R
01001 RPn input, PCI9R
01000 RPn input, PCI8R
00111 Reserved
00110 Reserved
00101 Reserved
00100 Reserved
00011 Internally connected to Combo Trigger B
00010 Internally connected to Combo Trigger A
00001 Internally connected to the output of PWMPCI[2:0] MUX
00000

Tied to ‘0