13.6.18 PWM Generator x Event Register High

Note:
  1. An interrupt is only generated on the rising edge of the PCI Fault active signal.
  2. An interrupt is only generated on the rising edge of the PCI current limit active signal.
  3. An interrupt is only generated on the rising edge of the PCI feed-forward active signal.
  4. An interrupt is only generated on the rising edge of the PCI Sync active signal.
Name: PGxEVTH
Offset: 0x336, 0x36C, 0x3A2, 0x3D8, 0x444, 0x4B0

Bit 15141312111098 
 FLTIENCLIENFFIENSIEN  IEVTSEL[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 ADTR2EN3ADTR2EN2ADTR2EN1ADTR1OFS[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – FLTIEN  PCI Fault Interrupt Enable bit(1)

ValueDescription
1

Fault interrupt is enabled

0

Fault interrupt is disabled

Bit 14 – CLIEN  PCI Current-Limit Interrupt Enable bit(2)

ValueDescription
1

Current limit interrupt is enabled

0

Current limit interrupt is disabled

Bit 13 – FFIEN  PCI Feed-Forward Interrupt Enable bit(3)

ValueDescription
1

Feed-forward interrupt is enabled

0

Feed-forward interrupt is disabled

Bit 12 – SIEN  PCI Sync Interrupt Enable bit(4)

ValueDescription
1

Sync interrupt is enabled

0

Sync interrupt is disabled

Bits 9:8 – IEVTSEL[1:0] Interrupt Event Selection bits

ValueDescription
11

Time base interrupts are disabled (Sync, Fault, current limit and feed-forward events can be independently enabled)

10

Interrupts CPU at ADC Trigger 1 event

01

Interrupts CPU at TRIGA compare event

00

Interrupts CPU at EOC

Bit 7 – ADTR2EN3 ADC Trigger 2 Source is PGxTRIGC Compare Event Enable bit

ValueDescription
1

PGxTRIGC register compare event is enabled as trigger source for ADC Trigger 2

0

PGxTRIGC register compare event is disabled as trigger source for ADC Trigger 2

Bit 6 – ADTR2EN2 ADC Trigger 2 Source is PGxTRIGB Compare Event Enable bit

ValueDescription
1

PGxTRIGB register compare event is enabled as trigger source for ADC Trigger 2

0

PGxTRIGB register compare event is disabled as trigger source for ADC Trigger 2

Bit 5 – ADTR2EN1 ADC Trigger 2 Source is PGxTRIGA Compare Event Enable bit

ValueDescription
1

PGxTRIGA register compare event is enabled as trigger source for ADC Trigger 2

0

PGxTRIGA register compare event is disabled as trigger source for ADC Trigger 2

Bits 4:0 – ADTR1OFS[4:0] ADC Trigger 1 Offset Selection bits

ValueDescription
11111

Offset by 31 trigger events

. . .
00010

Offset by 2 trigger events

00001

Offset by 1 trigger event

00000

No offset