13.6.13 PWM Generator x Control Register High

Note:
  1. The PCI selected Sync signal is always available to be OR’d with the selected SOC signal per the SOCS[3:0] bits if the PCI Sync function is enabled.
  2. The source selected by the SOCS[3:0] bits MUST operate from the same clock source as the local PWM Generator. If not, the source must be routed through the PCI Sync logic so the trigger signal may be synchronized to the PWM Generator clock domain.
  3. PWM Generators are grouped into groups of four: PG1-PG4 and PG5-PG8, if available. Any generator within a group of four may be used to trigger another generator within the same group.

Legend: r = Reserved bit

Name: PGxCONH
Offset: 0x32C, 0x362, 0x398, 0x3CE, 0x43A, 0x4A6

Bit 15141312111098 
 MDCSELMPERSELMPHSEL MSTENUPMOD[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 ReservedTRGMOD  SOCS[3:0] 
Access rR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – MDCSEL Main Duty Cycle Register Select bit

ValueDescription
1

PWM Generator uses the MDC register instead of PGxDC

0

PWM Generator uses the PGxDC register

Bit 14 – MPERSEL Main Period Register Select bit

ValueDescription
1

PWM Generator uses the MPER register instead of PGxPER

0

PWM Generator uses the PGxPER register

Bit 13 – MPHSEL Main Phase Register Select bit

ValueDescription
1

PWM Generator uses the MPHASE register instead of PGxPHASE

0

PWM Generator uses the PGxPHASE register

Bit 11 – MSTEN Main Update Enable bit

ValueDescription
1

PWM Generator broadcasts software set/clear of the UPDATE status bit and EOC signal to other PWM Generators

0

PWM Generator does not broadcast the UPDATE status bit state or EOC signal

Bits 10:8 – UPMOD[2:0] PWM Buffer Update Mode Selection bits

Bit 7 – Reserved  Maintain as ‘0

Bit 6 – TRGMOD PWM Generator Trigger Mode Selection bit

ValueDescription
1

PWM Generator operates in Retriggerable mode

0

PWM Generator operates in Single Trigger mode

Bits 3:0 – SOCS[3:0]  Start-of-Cycle Selection bits(1,2,3)

ValueDescription
1111

TRIG bit or PCI Sync function only (no hardware trigger source is selected)

1110-0101

Reserved

0100

PWM4(8) PG1 or PG5 trigger output selected by PGTRGSEL[2:0] (PGxEVT[2:0])

0011

PWM3 PG1 or PG5 trigger output selected by PGTRGSEL[2:0] (PGxEVT[2:0])

0010

PWM2(6) PG1 or PG5 trigger output selected by PGTRGSEL[2:0] (PGxEVT[2:0])

0001

PWM1 PG1 or PG5 trigger output selected by PGTRGSEL[2:0] (PGxEVT[2:0])

0000

Local EOC – PWM Generator is self-triggered