21.13.1.42 program_probe_insertion
(Ask a Question)Description
This Tcl command runs the probe insertion flow on the selected nets. This triggers Place and Route in incremental mode, and the selected probe nets are routed to the selected package pin. After incremental Place and Route, Libero automatically reprograms the device with the added probes. The log window shows the status of the Probe Insertion run.
Note:
Probe Insertion feature disabled in the SmartDebug Demo and Standalone modes.
program_probe_insertionArguments
| Parameter | Type | Description |
|---|---|---|
None | None | None |
| Return Type | Description |
|---|---|
| None | None |
Error Codes
| Error Code | Description |
|---|---|
None | Probe insertion operations are not supported in Standalone SmartDebug. |
Supported Families
| PolarFire |
| PolarFire SoC |
| SmartFusion 2 |
| IGLOO 2 |
| RTG4 |
Example
This example runs the probe insertion flow:
program_probe_insertionSee Also
add_probe_insertion_point
remove_probe_insertion_point