21.13.1.12 delete_active_probe
(Ask a Question)Description
This Tcl command deletes either all or the selected active probes.
Note:
You cannot delete an individual probe from the Probe Bus.
delete_active_probe -deviceName "device name" -all | -name {probe name}Arguments
| Parameter | Type | Description |
|---|---|---|
deviceName | string | Specify device name. This parameter is optional if only one device is available in the current configuration. |
all | None | Deletes all active probe names. |
name | string | Deletes the selected probe names. |
| Return Type | Description |
|---|---|
| None | None |
Error Codes
| Error Code | Description |
|---|---|
None | Parameter 'name' has illegal value. |
Supported Families
| PolarFire |
|
PolarFire SoC |
| SmartFusion 2 |
| IGLOO 2 |
| RTG4 |
Example
This example deletes all active probe names.
delete_active_probe -allThis example deletes the selected "out[5]:out[5]:Q" and "my_grp1.out[1]:out[1]:Q" active probe names;
delete_active_probe -name out[5]:out[5]:Q \ -name my_grp1.out[1]:out[1]:QThis example deletes the group, bus and their members.
delete_active_probe -name my_grp1 \ -name my_busT
See Also
select_active_probe
create_probe_group