21.13.1.8 debug_mss_ddr
(Ask a Question)Description
This command retrieves the training data from the memory subsystem, which executes the initialization and training sequence, and displays the status of various training stages.
debug_mss_ddr [-deviceName "device name"]Arguments
| Parameter | Type | Description |
|---|---|---|
deviceName | string | Specifies the device name. |
| Return Type | Description |
|---|---|
| None | None |
Supported Families
| PolarFire SoC |
Example
This example gets the training data from the memory subsystem and displays the status of different stages of training:
debug_mss_ddr