21.13.1.75 ungroup
(Ask a Question)Description
This Tcl command disassociates the probes as a group.
ungroup -name {group name}Arguments
| Parameter | Type | Description |
|---|---|---|
name | string | Specifies name of the group. |
| Return Type | Description |
|---|---|
| None | None |
Error Codes
| Error Code | Description |
|---|---|
None | None |
Supported Families
| PolarFire |
| PolarFire SoC |
| SmartFusion 2 |
| IGLOO 2 |
| RTG4 |
Example
Ungroup 'my_group' probe groups:
ungroup –name "my_group"See Also
create_probe_group
add_to_probe_group