13.3.15 ADC Digital Comparator x Channel Enable Register High (x = 0, 1, 2, 3)

Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to dsPIC33CK256MC006 Product Families for ADC channel availability on package variants.
Name: ADCMPxENH(1)
Offset: 0xB3A, 0xB42, 0xB4A, 0xB52

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   CMPEN[21:16] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – CMPEN[21:16] Comparator Enable for Corresponding Input Channel bits

ValueDescription
1 Conversion result for corresponding channel is used by the comparator.
0 Conversion result for corresponding channel is not used by the comparator.