13.3.32 ADC Level-Sensitive Trigger Control Register Low

Name: ADLVLTRGL
Offset: 0xBD0

Bit 15141312111098 
 LVLEN[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LVLEN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – LVLEN[15:0] Level Trigger for Corresponding Analog Input Enable bits

ValueDescription
1

Input trigger is level-sensitive.

0

Input trigger is edge-sensitive.