13.3.11 ADC Interrupt Enable Register High

Note:
  1. Bit availability depends on the number of supported ADC channels. Refer to dsPIC33CK256MC006 Product Families for ADC channel availability on package variants.
Name: ADIEH(1)
Offset: 0xB22

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   IE[21:16] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – IE[21:16] Common Interrupt Enable bits

ValueDescription
1

Common and individual interrupts are enabled for the corresponding channel.

0

Common and individual interrupts are disabled for the corresponding channel.