13.3.38 ADC Control Register 5 Low

Legend: HSC = Hardware Settable/Clearable bit

Name: ADCON5L
Offset: 0xC00

Bit 15141312111098 
 SHRRDY        
Access R/HSC 
Reset 0 
Bit 76543210 
 SHRPWR        
Access R/W 
Reset 0 

Bit 15 – SHRRDY Shared ADC Core Ready Flag bit

ValueDescription
1

ADC core is powered and ready for operation.

0

ADC core is not ready for operation.

Bit 7 – SHRPWR Shared ADC Core Power Enable bit

ValueDescription
1

ADC core is powered.

0

ADC core is off.