13.3.3 ADC Control Register 2 Low

Note:
  1. For the 6-bit shared ADC core resolution (SHRRES[1:0] = 00), the SHREISEL[2:0] settings, from ‘100’ to ‘111’, are not valid and should not be used. For the 8-bit shared ADC core resolution (SHRRES[1:0] = 01), the SHREISEL[2:0] settings, ‘110’ and ‘111’, are not valid and should not be used.
Name: ADCON2L
Offset: 0xB04

Bit 15141312111098 
 REFCIEREFERCIE EIENPTGENSHREISEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  SHRADCS[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – REFCIE Band Gap and Reference Voltage Ready Common Interrupt Enable bit

ValueDescription
1

Common interrupt will be generated when the band gap becomes ready.

0

Common interrupt is disabled for the band gap ready event.

Bit 14 – REFERCIE Band Gap or Reference Voltage Error Common Interrupt Enable bit

ValueDescription
1

Common interrupt will be generated when a band gap or reference voltage error is detected.

0

Common interrupt is disabled for the band gap and reference voltage error event.

Bit 12 – EIEN Early Interrupts Enable bit

ValueDescription
1

Early interrupt feature is enabled for input channel interrupts (when EISTATx flag is set).

0

Individual interrupts are generated when conversion is done (when ANxRDY flag is set).

Bit 11 – PTGEN External Conversion request interface bit

ValueDescription
1 The PTG may request conversion of an ADC input using the PTG strobe output to select the channel.
0 The ADC will not be affected by the PTG strobe output.

Bits 10:8 – SHREISEL[2:0]  Shared Core Early Interrupt Time Selection bits(1)

ValueDescription
111

Early interrupt is set, interrupt is generated eight TADCORE clocks prior to when data are ready.

110

Early interrupt is set, interrupt is generated seven TADCORE clocks prior to when data are ready.

101

Early interrupt is set, interrupt is generated six TADCORE clocks prior to when data are ready.

100

Early interrupt is set, interrupt is generated five TADCORE clocks prior to when the data are ready.

011

Early interrupt is set, interrupt is generated four TADCORE clocks prior to when data are ready.

010

Early interrupt is set, interrupt is generated three TADCORE clocks prior to when data are ready.

001

Early interrupt is set, interrupt is generated two TADCORE clocks prior to when data are ready.

000

Early interrupt is set, interrupt is generated one TADCORE clock prior to when data are ready.

Bits 6:0 – SHRADCS[6:0] Shared ADC Core Input Clock Divider bits

These bits determine the number of TCORESRC (Source Clock Periods) for one shared TADCORE (Core Clock Period).

ValueDescription
1111111

254 Source Clock Periods

. . .
0000011

6 Source Clock Periods

0000010

4 Source Clock Periods

0000001

2 Source Clock Periods

0000000

2 Source Clock Periods