13.3.36 ADC Early Interrupt Status Register Low
| Name: | ADEISTATL |
| Offset: | 0xBF8 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EISTAT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EISTAT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – EISTAT[15:0] Early Interrupt Status for Corresponding Analog Input bits
| Value | Description |
|---|---|
1 |
Early interrupt was generated. |
0 |
Early interrupt was not generated since the last ADCBUFx read. |