13.3.10 ADC Interrupt Enable Register Low

Note:
  1. Bit availability is dependent on the number of supported ADC channels. Refer to dsPIC33CK256MC006 Product Families for ADC channel availability on package variants.
Name: ADIEL(1)
Offset: 0xB20

Bit 15141312111098 
 IE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – IE[15:0] Common Interrupt Enable bits

ValueDescription
1

Common and individual interrupts are enabled for the corresponding channel.

0

Common and individual interrupts are disabled for the corresponding channel.