50% High Time Option

An additional mechanism is available to provide additional flexibility in LLC mode, 50% high time. This 50% value is then modified with a scaler and offset to provide a desired result and stored in one of the TRIGy registers for use. See Capture to Trigger for additional details and usage.