17.2.1.12 List x Multiple Connections
Selection Register
Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; R =
Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0';
-n = Value at POR; '1' = Bit is set; '0' = Bit is
cleared; x = Bit value is unknown
Name:
ITCLSxMUL
Offset:
0x3AC, 0x3C8, 0x3E4
Bit
31
30
29
28
27
26
25
24
MUL31
MUL30
MUL29
MUL28
MUL27
MUL26
MUL25
MUL24
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
MUL23
MUL22
MUL21
MUL20
MUL19
MUL18
MUL17
MUL16
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
MUL15
MUL14
MUL13
MUL12
MUL11
MUL10
MUL9
MUL8
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
MUL7
MUL6
MUL5
MUL4
MUL3
MUL2
MUL1
MUL0
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – MUL Pins from CVDAN0 to CVDAN31 Selection to
Connected Together bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.