17.2.1.14 List x Post-Processing Timers Delay Selection Register

Legend: HC = Bit is Cleared by Hardware; HS = Bit is Set by Hardware; R = Readable Bit; W = Writable Bit; U = Unimplemented Bit, read as '0'; -n = Value at POR; '1' = Bit is set; '0' = Bit is cleared; x = Bit value is unknown

Name: ITCLSxTMR
Offset: 0x3B4, 0x3D0, 0x3EC

Bit 3130292827262524 
 TMRD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TMRC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TMRB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TMRA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – TMRD[7:0] Post-Processing Command Sequence Timer D Delay Selection Bits in TADs bits

Bits 23:16 – TMRC[7:0] Post-Processing Command Sequence Timer C Delay Selection Bits in TADs bits

Bits 15:8 – TMRB[7:0] Post-Processing Command Sequence Timer B Delay Selection Bits in TADs bits

Bits 7:0 – TMRA[7:0] Post-Processing Command Sequence Timer A Delay Selection Bits in TADs bits