12.3.46 Peripheral Pin Select Output Register 4

Name: RPOR4
Offset: 0x3360

Bit 3130292827262524 
  RP20R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP19R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP18R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP17R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP20R[6:0] Peripheral Output Function is Assigned to RP20 Output Pin bits

Bits 22:16 – RP19R[6:0] Peripheral Output Function is Assigned to RP19 Output Pin bits

Bits 14:8 – RP18R[6:0] Peripheral Output Function is Assigned to RP18 Output Pin bits

Bits 6:0 – RP17R[6:0] Peripheral Output Function is Assigned to RP17 Output Pin bits