12.3.41 Peripheral Pin Select Input Register 27

Name: RPINR27
Offset: 0x3340

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 PCI22R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PCI21R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PCI20R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – PCI22R[7:0] Assign PWM Input 22 (PCI22) to the Corresponding RPn Pin bits

Bits 15:8 – PCI21R[7:0] Assign PWM Input 21 (PCI21) to the Corresponding RPn Pin bits

Bits 7:0 – PCI20R[7:0] Assign PWM Input 20 (PCI20) to the Corresponding RPn Pin bits