12.3.67 Peripheral Pin Select Output Register 28
Note: These are virtual output ports.
| Name: | RPOR28 |
| Offset: | 0x33C0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | RP115R[6:0] | |
| Access | | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | RP114R[6:0] | |
| Access | | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | RP113R[6:0] | |
| Access | | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 22:16 – RP115R[6:0]
Peripheral Output Function is Assigned to RP115 Output Pin bits
Bits 14:8 – RP114R[6:0]
Peripheral Output Function is Assigned to RP114 Output Pin bits
Bits 6:0 – RP113R[6:0]
Peripheral Output Function is Assigned to RP113 Output Pin bits