12.3.15 Peripheral Pin Select Input Register 1

Name: RPINR1
Offset: 0x32D8

Bit 3130292827262524 
 T3CKR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 T2CKR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 T1CKR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 INT4R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – T3CKR[7:0] Assign Timer1 External Clock (T3CK) to the Corresponding RPn Pin bits

Bits 23:16 – T2CKR[7:0] Assign Timer1 External Clock (T2CK) to the Corresponding RPn Pin bits

Bits 15:8 – T1CKR[7:0] Assign Timer1 External Clock (T1CK) to the Corresponding RPn Pin bits

Bits 7:0 – INT4R[7:0] Assign External Interrupt 4 (INT4) to the Corresponding RPn Pin bits