Jump to main content
12.3.12 Interrupt Change Notification Edge Select
Register
Note: See pinout diagrams for I/O availability for a given
device.
Name: CNEN1x Offset: 0x3658, 0x367C, 0x36A0,
0x36C4, 0x36E8, 0x370C, 0x3730, 0x3754
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 CNEN1x[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 CNEN1x[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 15:0 – CNEN1x[15:0] Interrupt Change Notification Edge Select
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.