12.3.8 Change Notification Pull-up Enable Register

Note: See pinout diagrams for I/O availability for a given device.
Name: CNPUx
Offset: 0x3648, 0x366C, 0x3690, 0x36B4, 0x36D8, 0x36FC, 0x3720, 0x3744

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNPUx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNPUx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNPUx[15:0] Pull-Up Enable bits

ValueDescription
1

The pull-up for I/O is enabled.

0

The pull-up for I/O is disabled.